UPS
UPS DPA UPScale ST80 kW S2
Product Id
4NWP101580R22AA
80 kW Compact DPA Frame with True Online Swappable Compatibility.
More about UPS DPA UPScale ST80 kW S2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| Country of Origin | India (IN) |
| Package Gross Weight | 82 Kg |
| Package Height | 1135 mm |
| Package Length | 550 mm |
| Package Width | 775 mm |
| Invoice Description | 80 kW Frame |
| Extended Product Type | UPS Modular Frame |
| Total GST Percentage | 18.00 |
| HSN Number | 8506 4010 |
Write Your Own Review


