UPS
UPS DPA UPScale ST120 kW S2
Product Id
4NWP101581R22AA
120 kW Compact DPA Frame with True Online Swappable Compatibility.
More about UPS DPA UPScale ST120 kW S2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| Country of Origin | India (IN) |
| Package Gross Weight | 133 Kg |
| Package Height | 1975 mm |
| Package Length | 550 mm |
| Package Width | 775 mm |
| Invoice Description | 120 kW Frame |
| Extended Product Type | UPS Modular Frame |
| Total GST Percentage | 18.00 |
| HSN Number | 8507 4010 |
Write Your Own Review


