UPS
UPS DPA Upscale ST200 S2
Product Id
4NWP101582R0001
UPS DPA UPScale S2 ST 200 kW Frame
More about UPS DPA Upscale ST200 S2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 60kVA - 200kVA |
| Country of Origin | India (IN) |
| Package Gross Weight | 389 Kg |
| Package Height | 1976 mm |
| Package Length | 774 mm |
| Package Width | 549 mm |
| Invoice Description | UPS DPA Upscale ST200 S2 |
| Extended Product Type | Modular |
| Total GST Percentage | 18.00 |
| HSN Number | 85049000 |
Write Your Own Review


