UPS
UPS PowerScale 33 15kVA Cab A
Product Id
4NWP104276R22AA
UPS PowerScale 33 15 kVA Cab A
More about UPS PowerScale 33 15kVA Cab A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| UPS Rating | 15kVA - 50kVA |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 48 Kg |
| Package Height | 720 mm |
| Package Length | 710 mm |
| Package Width | 345 mm |
| Invoice Description | UPS PowerScale 33 15kVA Cab A |
| Extended Product Type | Conventional |
| Total GST Percentage | 18.00 |
| HSN Number | 85044000 |
Write Your Own Review


