UPS
UPS PowerScale 33 30kVA Cab C
Product Id
4NWP104283R22AA
UPS PowerScale 33 30 kVA Cab C.
More about UPS PowerScale 33 30kVA Cab C
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| UPS Rating | 15kVA - 50kVA |
| Country of Origin | India (IN) |
| Package Gross Weight | 177 Kg |
| Package Height | 1400 mm |
| Package Length | 910 mm |
| Package Width | 440 mm |
| Invoice Description | UPS PowerScale 33 30kVA Cab C |
| Extended Product Type | Conventional |
| Total GST Percentage | 18.00 |
| HSN Number | 85044000 |
Write Your Own Review


