UPS PowerScale 33 50kVA Cab C
Product Id
4NWP104285R22AA
UPS PowerScale 33 50 kVA Cab C
More about UPS PowerScale 33 50kVA Cab C
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ups Rating | 15kVA - 50kVA |
Package Gross Weight | 177 Kg |
Product Range | UPS |
Invoice Description | UPS PowerScale 33 50kVA Cab C |
Package Height | 1400 mm |
Package Length | 910 mm |
Package Width | 440 mm |
Extended Product Type | Conventional |
Total GST Percentage | 18.00 |
HSN Number | 85044000 |
Country of origin | India (IN) |
Write Your Own Review