Energy Distribution
Terra CE 54 CJG22 4N1-7M-0-0 Terra 50 kW charger, CCS 2 + CHAdeMO + AC Type 2 cable 22 kW, 3.9 m cables, CE
Out of stock
Product Id
6AGC071735
Terra 54 EV charger, 50 kW output power, 200-500 V, 125 A, CCS 2, CHAdeMO and AC Type 2 (22 kW) connectors, 3.9 m long cables, 7" touch-display, RFID reader, 3G/4G modem, CE
More about Terra CE 54 CJG22 4N1-7M-0-0 Terra 50 kW charger, CCS 2 + CHAdeMO + AC Type 2 cable 22 kW, 3.9 m cables, CE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | EV Charger |
| Country of Origin | European Union (EU) - Imported by ABB India Limited |
| Package Gross Weight | 350 kg |
| Package Height | 780 mm |
| Package Length | 1900 mm |
| Package Width | 565 mm |
| Invoice Description | Terra CE 54 CJG22 4N1-7M-0-0 Terra 50 kW charger, CCS 2 + CHAdeMO + AC Type 2 cable 22 kW, 3.9 m cables, CE |
| Extended Product Type | Terra CE 54 CJG22 4N1-7M-0-0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044060 |
| Input /Output voltage | 3-phase 400 V AC +/- 10 % / 3-phase, 80 A |
| Output Voltage | CCS: 150-920 V DC |
| Output Current | 125A |
| Protection | Overcurrent, overvoltage, undervoltage, ground fault including DC leakage protection, integrated surge protection |
| Connectivity | 2 Port Ethernet (RJ45), RS485, 4G / 3G |
| Communcation Protocol | 2 Port Ethernet (RJ45), RS485, 4G / 3G |
| IP/IK rating | IP54, IK10 (IK8+ for operating temperature from -35 to -45 °C) |
| Altitude | 2500 m |
| Operating Temperature | -35...+55 °C |
| Mounting | Floor Mounted |
| Certification | CE |
Write Your Own Review


