Energy Distribution
TWB CE 24 CJ 3T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 3.5 m cables, EMC Class B, CE
Out of stock
Product Id
6AGC077814
Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 3.5 m cables, EMC Class B, 7" display, RFID reader, CE
More about TWB CE 24 CJ 3T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 3.5 m cables, EMC Class B, CE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | EV Charger |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 70 kg |
| Package Height | 770 mm |
| Package Length | 294 mm |
| Package Width | 584 mm |
| Invoice Description | TWB CE 24 CJ 3T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 3.5 m cables, EMC Class B, CE |
| Extended Product Type | TWB CE 24 CJ 3T-7M-0-0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044060 |
| Input /Output voltage | 3 phase 400 V AC +/-10 % (50/60 Hz) |
| Output Voltage | CCS: 150 … 920 V DC |
| Output Current | 60A |
| Protection | Overcurrent, overvoltage, undervoltage, ground fault including DC leakage protection, integrated surge protection |
| Connectivity | 2 Port Ethernet (RJ45), RS485, 4G / 3G |
| Communcation Protocol | 2 Port Ethernet (RJ45), RS485, 4G / 3G |
| IP/IK rating | IP54, IK10 (IK8+ for operating temperature from -35 to -45 °C) |
| Altitude | 2500 m |
| Operating Temperature | -35...+50 °C |
| Mounting | Wall or floor using a pedestal |
| Certification | UL, FCC, EMC Class B |
Write Your Own Review


