Energy Distribution

TWB CE 24 CJ 7T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 7 m cables, EMC Class B, CE

Out of stock
    Product Id
    6AGC077817
    Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 7 m cables, EMC Class B, 7" display, RFID reader, CE

    More about TWB CE 24 CJ 7T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 7 m cables, EMC Class B, CE

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeEV Charger
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight70 kg
    Package Height770 mm
    Package Length294 mm
    Package Width584 mm
    Invoice DescriptionTWB CE 24 CJ 7T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 7 m cables, EMC Class B, CE
    Extended Product TypeTWB CE 24 CJ 7T-7M-0-0
    Total GST Percentage18.00
    HSN Number85044060
    Input /Output voltage3 phase 400 V AC +/-10 % (50/60 Hz)
    Output VoltageCCS: 150 … 920 V DC
    Output Current60A
    ProtectionOvercurrent, overvoltage, undervoltage, ground fault including DC leakage protection, integrated surge protection
    Connectivity2 Port Ethernet (RJ45), RS485, 4G / 3G
    Communcation Protocol2 Port Ethernet (RJ45), RS485, 4G / 3G
    IP/IK ratingIP54, IK10 (IK8+ for operating temperature from -35 to -45 °C)
    Altitude2500 m
    Operating Temperature-35...+50 °C
    MountingWall or floor using a pedestal
    CertificationUL, FCC, EMC Class B
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:TWB CE 24 CJ 7T-7M-0-0 Terra DC Wallbox 24 kWp, 3 phase, CCS + CHAdeMO, 7 m cables, EMC Class B, CE
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.