Energy Distribution

Terra CE 124 CC 4N4-7M-H-0 Terra 120 kW charger, CCS 2 + CCS 2, 3.9 m cables 400 A,HC, CE

Out of stock
    Product Id
    6AGC084253
    Terra 124 EV charger, 120 kW output power, 200-920 V, 400 A, two CCS 2 connectors, 3.9 m long cables, 7" touch-display, RFID reader, 3G/4G modem, CE

    More about Terra CE 124 CC 4N4-7M-H-0 Terra 120 kW charger, CCS 2 + CCS 2, 3.9 m cables 400 A,HC, CE

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeEV Charger
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight395 kg
    Package Height1900 mm
    Package Length880 mm
    Package Width565 mm
    Invoice DescriptionTerra CE 124 CC 4N4-7M-H-0 Terra 120 kW charger, CCS 2 + CCS 2, 3.9 m cables 400 A,HC, CE
    Extended Product TypeTerra CE 124 CC 4N4-7M-H-0
    Total GST Percentage18.00
    HSN Number85044060
    Input /Output voltage3-phase 400 V AC +/- 10 % / 3-phase, 217A
    Output VoltageCCS: 200-920 V DC
    Output Current120kw DC / 400A
    ProtectionOvercurrent, overvoltage, undervoltage, ground fault including DC leakage protection, integrated surge protection
    Connectivity2 Port Ethernet (RJ45), RS485, 4G / 3G
    Communcation Protocol2 Port Ethernet (RJ45), RS485, 4G / 3G
    IP/IK ratingIP54, IK10 (IK8+ for operating temperature from -35 to -55 °C)
    Altitude2500 m
    Operating Temperature-35...+55 °C
    MountingFloor Mounted
    CertificationCE
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:Terra CE 124 CC 4N4-7M-H-0 Terra 120 kW charger, CCS 2 + CCS 2, 3.9 m cables 400 A,HC, CE
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.