FURSECEM 25 KG BAG
Out of stock
Product Id
7TCA083870R0033
25kg/55lb Conductive Aggregate
More about FURSECEM 25 KG BAG
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | CM025 |
| Product Range | FURSE EARTHING & LIGHTNING |
| Country of Origin | South Africa (ZA) - Imported by ABB India Limited |
| Package Gross Weight | 25500 gram |
| Package Height | 1 inch |
| Package Length | 2 inch |
| Package Width | 2 inch |
| Invoice Description | FURSECEM 25 KG BAG |
| Total GST Percentage | 18.00 |
| HSN Number | 2508100000 |
Write Your Own Review


