FURSE 5/8-1" CU ALLOY TYPE E CLAMP
₹453.00
Product Id
7TCA083870R1755
Type E Rod/Rebar Clamp with Type 304 Stainless Steel U-Bolt, For Connection of Rod/Rebard from 5/8 Inch to 1 Inch to Copper Tape or Terminated Copper Stranded conductor
More about FURSE 5/8-1" CU ALLOY TYPE E CLAMP
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | CR319 |
| Product Range | FURSE EARTHING & LIGHTNING |
| Country of Origin | India (IN) |
| Package Gross Weight | 180 gm |
| Package Height | 4 inch |
| Package Length | 4 inch |
| Package Width | 2 inch |
| Invoice Description | FURSE 5/8-1" CU ALLOY TYPE E CLAMP |
| Total GST Percentage | 18.00 |
| HSN Number | 8536904000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹453.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹453.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


