Energy Distribution
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)
₹572,300.00
Product Id
9AAC30400163CCV
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)
More about 11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)
| Product | Safeplus |
|---|---|
| Rated current | 630A |
| Operation | Manual |
| Rated service Voltage up to | 12kV |
| Application | Outdoor |
| Frequency | 50 Hz |
| Cable Entry | Bottom |
| Product Range | Ring Main Unit |
| Country of Origin | India (IN) |
| Package Gross Weight | 600 kg |
| Package Height | 2230 mm |
| Package Length | 1220 mm |
| Package Width | 1070 mm |
| BIL (One min PF/ Impulse) up to | 28 kV / 75 kVp |
| Cable bushing access | Front |
| Breaking capacity up to | 21kA |
| MRP (Indian Rupees) | Not for Retail Sale |
| Invoice Description | Safeplus |
| Extended Product Type | 11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV) |
| Total GST Percentage | 18.00 |
| HSN Number | 8537 20 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹572,300.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹572,300.00 Free delivery |
Write Your Own Review


