Switches & Sockets
ABB_ELSB_IE1_IVIE_WHITE
₹96,255.00
Product Id
ABB_ELSB_IE1_IVIE_WHITE,ABB_ELSP_IE1_IVIE_WHITE
1SYK100001A1001 6A 1WAY SWITCH IVIE-ABB 350 No.s
1SYS671015R0104 MCB SW201M -C10A SP MCB-ABB 24 No.s
1SYS671015R0204-MCB SW201M-C-20 SP MCB-ABB 24 No.s
1SYS672015R0164 MCB SW202M-C16 DP MCB-ABB 12 No.s
1SYS672015R0324 MCB SW202M-C32 DP MCB -ABB 12 No.s
More about ABB_ELSB_IE1_IVIE_WHITE
| Extended Product Type | ABB_ELSP_IE1_IVIE_WHITE |
|---|---|
| Product Range | Ivie |
| Package Gross Weight | 1 |
| Package Height | 1 |
| Package Length | 1 |
| Package Width | 1 |
| Invoice Description | ABB_ELSP_IE1_IVIE_WHITE |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹96,255.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹96,255.00 Free delivery |
Write Your Own Review


