Distribution Enclosures
13 Module Pin type Busbars
₹187.00
Product Id
1SYN360025P0001
13 Module Pin type Busbars
More about 13 Module Pin type Busbars
| MRP (Indian Rupees) | 430 |
|---|---|
| Extended Product Type | 13Mod Insulated Busbars |
| Compatibility | Classic |
| Package Gross Weight | 0.6 kg |
| Product Range | Classic |
| Invoice Description | 13 Module Pin type Busbars |
| Package Height | 255 mm |
| Package Length | mm |
| Package Width | 130 mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹187.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹187.00 + ₹100.00 shipping |
Write Your Own Review


