Energy Distribution

Residual Current Circuit Breaker with Overcurrent Protection DS201-M - 1P+N - 30 mA - 10 A - C - Type AC

Out of stock
    Product Id
    2CSR275040R1104
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.

    More about Residual Current Circuit Breaker with Overcurrent Protection DS201-M - 1P+N - 30 mA - 10 A - C - Type AC

    Technical Specification
    MRP (Indian Rupees)Upon request
    Product RangeSystem Pro M
    Number Of Poles1+N
    Rated Current El ED (In)10A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight0.225 kilogram
    Package Height0.106 metre
    Package Length0.080 metre
    Package Width0.040 metre
    Rated Impulse Withstand Voltage (Uimp)4 kilovolt
    Rated Insulation Voltage (Ui)500 volt
    Rated Voltage (Ur)230-240 volt AC
    Rated Operational Voltage230-240 volt AC
    StandardsIEC 61009-1, IEC 61009-2-1, EN 61009-1, EN 61009-2-1
    Rated Ultimate Short-Circuit Breaking Capacity (Icu)10 kiloampere
    Type of Residual CurrentAC type
    Rated Residual Current 30 mA
    Number of Protected Poles1
    Leakage Current TypeAC
    Invoice DescriptionDS201 M C10 AC30 - RCBO
    Extended Product TypeDS201 M C10 AC30
    Rated Short-Circuit Capacity (Icn)(230 / 400 V AC) 10 kiloampere
    Tripping CharacteristicC
    Total GST Percentage18.00
    HSN Number85363010
    Download
    Declaration of Conformity - CE Click Here
    RoHS Information Click Here
    Write Your Own Review
    You're reviewing:Residual Current Circuit Breaker with Overcurrent Protection DS201-M - 1P+N - 30 mA - 10 A - C - Type AC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.