Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 10 A - C - Type A APR
Out of stock
Product Id
2CSR275480R2104
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts. The APR type provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings, offering good protection and isolation of resistive and inductive loads.
More about Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 10 A - C - Type A APR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | on DIN rail EN 60715 (35mm) by means of mounting clip |
| Package Gross Weight | 225 gram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 11.2 kiloampere |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230-240 volt AC |
| Standards | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 15 kiloampere |
| Type of Residual Current | A type |
| Number of Protected Poles | 1 |
| Invoice Description | DS201 M C10 APR100 - RCBO |
| Extended Product Type | DS201 M C10 APR100 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


