Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 16 A - C - Type AC
Out of stock
Product Id
2CSR275080R2164
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.
More about Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 16 A - C - Type AC
| MRP (Indian Rupees) | 6480 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | on DIN rail EN 60715 (35mm) by means of mounting clip |
| Package Gross Weight | 225 gram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 11.2 kiloampere |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230-240 volt AC |
| Standards | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 15 kiloampere |
| Type of Residual Current | AC type |
| Number of Protected Poles | 1 |
| Leakage Current Type | AC |
| Invoice Description | DS201 M C16 AC100 - RCBO |
| Extended Product Type | DS201 M C16 AC100 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


