Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 30 mA - 16 A - C - Type AC
₹2,795.58
Product Id
2CSR275080R1164
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.
More about Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 30 mA - 16 A - C - Type AC
| MRP (Indian Rupees) | 5760 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 16A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Mounting Type | on DIN rail EN 60715 (35mm) by means of mounting clip |
| Package Gross Weight | 225 gram |
| Package Height | 106 millimetre |
| Package Length | 80 millimetre |
| Package Width | 40 millimetre |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 11.2 kiloampere |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230-240 volt AC |
| Standards | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 15 kiloampere |
| Type of Residual Current | AC type |
| Rated Residual Current | 30 mA |
| Number of Protected Poles | 1 |
| Leakage Current Type | AC |
| Invoice Description | DS201 M C16 AC30 - RCBO |
| Extended Product Type | DS201 M C16 AC30 |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,795.58 + ₹120.00 shipping | ||||
| ₹3,588.00 + ₹50.00 shipping |
| CCC Certificate | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,795.58 + ₹120.00 shipping | ||||
| ₹3,588.00 + ₹50.00 shipping |
Write Your Own Review


