Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 25 A - C - Type A APR
Out of stock
Product Id
2CSR275480R2254
The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). The APR type provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings, offering good protection and isolation of resistive and inductive loads.
More about Residual Current Circuit Breaker with Overcurrent Protection DS201 M - 1P+N - 100 mA - 25 A - C - Type A APR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | System Pro M |
| Rated Insulation Voltage (Ui) | 500 volt |
| Product Range Global | System Pro M |
| Number Of Poles Global | 2 |
| Country of Origin Global | Italy (IT) - Imported by ABB India Limited |
| Mounting Type Global | on DIN rail EN 60715 (35mm) by means of mounting clip |
| Package Gross Weight Global | 225 gram |
| Package Height Global | 106 millimetre |
| Package Length Global | 80 millimetre |
| Package Width Global | 40 millimetre |
| Rated Insulation Voltage (Ui) Global | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) Global | 11.2 kiloampere |
| Rated Voltage (Ur) Global | 230 volt |
| Rated Operational Voltage Global | 230-240 volt AC |
| Standards Global | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Rated Voltage (Ur) | 230 volt |
| Rated Operational Voltage | 230-240 volt AC |
| Rated Ultimate Short-Circuit Breaking Capacity (Icu) | 15 kiloampere |
| Type of Residual Current | A type |
| Number of Protected Poles | 1 |
| Standards | IEC/EN 61009-1, IEC/EN 61009-2-1 |
| Number Of Poles | 2 |
| Package Width | 40 millimetre |
| Package Length | 80 millimetre |
| Package Height | 106 millimetre |
| Invoice Description | DS201 M C25 APR100 - RCBO |
| Product Range | System Pro M |
| Package Gross Weight | 225 gram |
| Mounting Type | on DIN rail EN 60715 (35mm) by means of mounting clip |
| Extended Product Type | DS201 M C25 APR100 |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 11.2 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| CCC Certificate | Click Here |
| CCC Certificate Global | Click Here |
| Declaration of Conformity - CE Global | Click Here |
| RoHS Information Global | Click Here |
Write Your Own Review


