Energy Distribution
Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 2P - 300 mA - 25 A - C - Type AC
₹2,939.50
Product Id
2CSR272027R3254
DSB202M AC-C25/0.3 - RCCB with Over current protection
More about Residual Current Circuit Breaker with Overcurrent Protection DSB200 M - 2P - 300 mA - 25 A - C - Type AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DSB200 M |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 475gm |
| Package Height | 85mm |
| Package Length | 69mm |
| Package Width | 70mm |
| Invoice Description | DSB202M AC-C25/0.3 RCCB with Over current protection |
| Extended Product Type | DSB202M AC-C25/0.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,939.50 + ₹120.00 shipping | ||||
| ₹3,028.00 + ₹100.00 shipping | ||||
| ₹3,068.59 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,939.50 + ₹120.00 shipping | ||||
| ₹3,028.00 + ₹100.00 shipping | ||||
| ₹3,068.59 + ₹100.00 shipping |
Write Your Own Review


