Automation & Control
WB75-A 220-230V 50Hz / 220-255V 60Hz / 220-230V DC Mechanical Latching Unit
Product Id
FPTN372726R1006
WB75-A 220-230V 50Hz / 220-255V 60Hz / 220-230V DC Mechanical Latching Unit
More about WB75-A 220-230V 50Hz / 220-255V 60Hz / 220-230V DC Mechanical Latching Unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | A Contactors |
Coil Consumption | Average Holding Value 50 / 60 Hz 60 volt - ampere, Average Pull-in Value 50 Hz 90 volt - ampere, Average Pull-in Value 60 Hz 90 volt - ampere |
Terminal Type | Screw Terminals |
Rated Control Circuit Voltage (Uc) | 50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V |
Package Width | 45 millimetre |
Package Length | 80 millimetre |
Package Height | 40 millimetre |
Invoice Description | WB75-A 220-230V 50Hz / 220-255V 60Hz / 220-230V DC Mechanical Latching Unit |
Product Range | A Contactors |
Package Gross Weight | 0.12 kilogram |
Extended Product Type | WB75-A 220-230V 50Hz / 220-255V 60Hz / 220-230V DC |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,613.99
+ ₹300.00 shipping
Best Price
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,613.99
+ ₹300.00 shipping
Best Price
|
|
Write Your Own Review