Electrical Protection
SA1 - Terminals and Installation Material
₹498.00
Product Id
GJF1101903R0001
SA 1 Adaptor for padlock with crossbar section 3mm
More about SA1 - Terminals and Installation Material
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Indonesia (ID) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 20 millimetre |
| Package Length | 117 millimetre |
| Package Width | 16 millimetre |
| Invoice Description | SA 1 Locking Device |
| Extended Product Type | SA1 |
| Total GST Percentage | 18.00 |
| HSN Number | 83016000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹498.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,287.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹498.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,287.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


