Electrical Protection
SA2 Terminals and Installation Material
Out of stock
Product Id
GJF1101903R0002
SA 2 Padlock set. Locking devices with 2 keys
More about SA2 Terminals and Installation Material
MRP (Indian Rupees) | 2530 |
---|---|
Compatibility | System Pro M |
Package Gross Weight | 0.21 kilogram |
Product Range | System Pro M |
Invoice Description | SA 2 Padlock with 2 keys |
Package Height | 20 millimetre |
Package Length | 117 millimetre |
Package Width | 18 millimetre |
Extended Product Type | SA2 |
Total GST Percentage | 18.00 |
HSN Number | 83011000 |
Country of origin | Indonesia (ID) - Imported by ABB India Limited |
Write Your Own Review