Electrical Protection
SA3 - Terminals and Installation Material
Out of stock
Product Id
GJF1101903R0003
SA3 Padlock set. Locking adaptor incl. padlock with 3 keys
More about SA3 - Terminals and Installation Material
MRP (Indian Rupees) | 2410 |
---|---|
Compatibility | System Pro M |
Package Gross Weight | 0.52 kilogram |
Product Range | System Pro M |
Invoice Description | SA3 Locking Device, Set incl. padlock |
Package Height | 48 millimetre |
Package Length | 84 millimetre |
Package Width | 16 millimetre |
Extended Product Type | SA3 |
Total GST Percentage | 18.00 |
HSN Number | 83016000 |
Country of origin | Indonesia (ID) - Imported by ABB India Limited |
Write Your Own Review