Electrical Protection
SA1E - Terminals and Installation Material
Out of stock
Product Id
GJF1101903R0004
SA 1E Adaptor for padlock with crossbar section 6mm
More about SA1E - Terminals and Installation Material
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Indonesia (ID) - Imported by ABB India Limited |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 20 millimetre |
| Package Length | 105 millimetre |
| Package Width | 16 millimetre |
| Invoice Description | SA 1E LOCK ADAPTOR |
| Extended Product Type | SA1E |
| Total GST Percentage | 18.00 |
| HSN Number | 83016000 |
Write Your Own Review


