Electrical Protection
SA2I Terminals and Installation Material
Out of stock
Product Id
GJF1109999R0001
SA2i Padlock set. Locking device with 2 universal keys
More about SA2I Terminals and Installation Material
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.21 kilogram |
| Package Height | 110 millimetre |
| Package Length | 190 millimetre |
| Package Width | 110 millimetre |
| Invoice Description | SA2 PADLOCK |
| Extended Product Type | SA2I |
| Total GST Percentage | 18.00 |
| HSN Number | 83011000 |
Write Your Own Review


