Automation & Control

K6-22Z-01 Mini Contactor Relay 24V 40-450Hz

- +
Product Id
GJH1211001R0221
Sold and delivered by Khandelwal Agencies
The K6-22Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.

More about K6-22Z-01 Mini Contactor Relay 24V 40-450Hz

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Mini Contactors
Max Electrical Switching Frequency AC-15 600 cycles per hour, DC-13 600 cycles per hour
Conventional Free-air Thermal Current (Ith) Auxiliary Circuit 6 ampere
Coil Consumption Average Holding Value 50 Hz 3.5 volt - ampere, Average Pull-in Value 50 Hz 3.5 volt - ampere
Terminal Type Screw Terminals
Rated Operational Voltage Auxiliary Circuit 12 ... 240 volt DC/Auxiliary Circuit 12 ... 500 volt AC / DC/Auxiliary Circuit 690 volt
Rated Control Circuit Voltage (Uc) 24V AC
Rated Operational Current DC-13 (Ie) (110 V) 0.7 ampere, (220 / 240 V) 0.4 ampere, (24 V) 2.5 ampere
Rated Operational Current AC-15 (Ie) (120 V) 4 ampere, (220 / 240 V) 4 ampere, (240 V) 4 ampere, (24 V) 4 ampere, (380 / 400 V) 3 ampere, (500 V) 2 ampere
Rated Frequency (f) Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Control Circuit 400 hertz/Control Circuit 50 hertz/Control Circuit 60 hertz, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC
Max Operating Voltage UL/CSA Auxiliary Circuit 600 volt AC / DC
Package Width 115 millimetre
Package Length 280 millimetre
Package Height 54 millimetre
Invoice Description K6-22Z-01 Mini Contactor Relay 24V 40-450Hz
Product Range Mini Contactors
Package Gross Weight 1.82 kilogram
Extended Product Type K6-22Z-01
Number of Aux Contacts NC 2
General Use Rating UL/CSA (600 V AC) 5 ampere
Ambient Air Temperature Operation -25 ... +55 degree Celsius, Storage -40 ... +80 degree Celsius
Rated Insulation Voltage (Ui) 690 volt, acc. to UL/CSA 600 volt
Number Of Poles 4
Mounting Type DIN-rail, Screw
Total GST Percentage 18.00
HSN Number 85365080
Country of origin Germany (DE) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Khandelwal Agencies
90.4% of 100
90.4% positive evaluations
₹1,042.00
+ ₹70.00 shipping
    Download
    Declaration of Conformity - CE Click Here
    CCC Certificate Click Here
    All Offers
    Seller Qty Price Landing Price
    Khandelwal Agencies
    90.4% of 100
    90.4% positive evaluations
    ₹1,042.00
    + ₹70.00 shipping
      Write Your Own Review
      You're reviewing:K6-22Z-01 Mini Contactor Relay 24V 40-450Hz
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.