Automation & Control
K6-22Z-84 Mini Contactor Relay 110-127V 40-450Hz
₹1,636.90
Product Id
GJH1211001R8224
The K6-22Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
More about K6-22Z-84 Mini Contactor Relay 110-127V 40-450Hz
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Number of Aux Contacts NC | 2 |
| Number Of Poles | 4 |
| Rated Control Circuit Voltage (Uc) | 110-127V AC |
| Ambient Air Temperature | Operation -25 ... +55 degree Celsius, Storage -40 ... +80 degree Celsius |
| Coil Consumption | Average Holding Value 50 Hz 3.5 volt - ampere, Average Pull-in Value 50 Hz 3.5 volt - ampere |
| Conventional Free-air Thermal Current (Ith) | Auxiliary Circuit 6 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| General Use Rating UL/CSA | (600 V AC) 5 ampere |
| Max Electrical Switching Frequency | AC-15 600 cycles per hour, DC-13 600 cycles per hour |
| Max Operating Voltage UL/CSA | Auxiliary Circuit 600 volt AC / DC |
| Mounting Type | DIN-rail, Screw |
| Package Gross Weight | 1.82 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Control Circuit 400 hertz/Control Circuit 50 hertz/Control Circuit 60 hertz, Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt, acc. to UL/CSA 600 volt |
| Rated Operational Current AC-15 (Ie) | (120 V) 4 ampere, (220 / 240 V) 4 ampere, (240 V) 4 ampere, (24 V) 4 ampere, (380 / 400 V) 3 ampere, (500 V) 2 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.7 ampere, (220 / 240 V) 0.4 ampere, (24 V) 2.5 ampere |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 12 ... 240 volt DC/Auxiliary Circuit 12 ... 500 volt AC / DC/Auxiliary Circuit 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | K6-22Z-84 Mini Contactor Relay 110-127V 40-450Hz |
| Extended Product Type | K6-22Z-84 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,636.90 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,636.90 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


