Automation & Control

K6-31E-80 Mini Contactor Relay 220-240V 40-450Hz

Out of stock
    Product Id
    GJH1211051R8310
    The K6-31E mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.

    More about K6-31E-80 Mini Contactor Relay 220-240V 40-450Hz

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAuxilary Contactors
    Number of Aux Contacts NC1
    Number of Aux Contacts NO3
    Number Of Poles4
    Rated Control Circuit Voltage (Uc)220-240V AC
    Coil ConsumptionAverage Holding Value 50 Hz 35 volt - ampere
    Conventional Free-air Thermal Current (Ith)Auxiliary Circuit 6 ampere
    Country of OriginGermany (DE) - Imported by ABB India Limited
    General Use Rating UL/CSA(600 V AC) 5 ampere
    Max Electrical Switching Frequency(AC-15) 600 cycles per hour
    Max Operating Voltage UL/CSAAuxiliary Circuit 600 volt AC / DC
    Mounting TypeDIN-rail
    Package Gross Weight1.82 kilogram
    Package Height54 millimetre
    Package Length280 millimetre
    Package Width115 millimetre
    Rated Frequency (f)Auxiliary Circuit 50 hertz
    Rated Insulation Voltage (Ui)690 volt
    Rated Operational Current AC-15 (Ie)(24 V) 4 ampere
    Rated Operational Current DC-13 (Ie)(24 V) 2.5 ampere
    Automation & Control Rated Operational VoltageAuxiliary Circuit 690 volt AC
    Terminal TypeScrew Terminals
    Invoice DescriptionK6-31E-80 Mini Contactor Relay 220-240V 40-450Hz
    Extended Product TypeK6-31E-80
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:K6-31E-80 Mini Contactor Relay 220-240V 40-450Hz
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.