Automation & Control
BSM6-30 Connecting Link
Out of stock
Product Id
GJL1201908R0001
BSM6-30 Reversing Connecting Link
More about BSM6-30 Connecting Link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.105 kilogram |
| Package Height | 150 millimetre |
| Package Length | 5 millimetre |
| Package Width | 100 millimetre |
| Rated Insulation Voltage (Ui) | 690 volt |
| Invoice Description | BSM6-30 Reversing Connecting Link |
| Extended Product Type | BSM6-30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


