Automation & Control
VB6A-30-10-84 Mini Rev.Contactor 110-127V 40-450Hz
₹5,653.00
Product Id
GJL1211911R8104
The VB6A-30-10 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and mechanical interlock and safety blocking. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 4 kW (AC-3). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
More about VB6A-30-10-84 Mini Rev.Contactor 110-127V 40-450Hz
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Control Circuit Voltage (Uc) | 110-127V AC |
| Coil Consumption | Average Holding Value 50 Hz 3.5 volt - ampere |
| Conventional Free-air Thermal Current (Ith) | Main Circuit 20 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (115 V AC) Single Phase 5.8 ampere |
| General Use Rating UL/CSA | (300 V AC) 12 ampere |
| Horsepower Rating UL/CSA | (115 V AC) Single Phase 0.25 horsepower |
| Max Electrical Switching Frequency | (AC-1) 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | DIN-rail |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 1.845 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie / AC-3 |
| Rated Frequency (f) | Control Circuit 400 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Operational Current AC-15 (Ie) | (440 V AC) 3 ampere |
| Rated Operational Current AC-1 (Ie) | (220 / 240 V) 40 °C 20 ampere |
| Rated Operational Current AC-3 (Ie) | (230 V) 55°C 9 ampere |
| Rated Operational Current DC-13 (Ie) | (24 V) 2.5 ampere |
| Rated Operational Power AC-3 (Pe) | (230 V) Three Phase 2.2 kilowatt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt AC |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 ampere |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie / AC-3 |
| Invoice Description | VB6A-30-10-84 Mini Rev.Contactor 110-127V 40-450Hz |
| Extended Product Type | VB6A-30-10-84 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,653.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,653.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


