Automation & Control
BC6-40-00-16 Mini Contactor 48 V DC - 4 NO - 0 NC - Screw Terminals
Out of stock
Product Id
GJL1213201R1006
The BC6-40-00 mini contactor is a compact 4 pole contactor with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A (AC-1) or switching of control signals. Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting.
More about BC6-40-00-16 Mini Contactor 48 V DC - 4 NO - 0 NC - Screw Terminals
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Ambient Air Temperature | Operation -20 ... +55 degree Celsius |
| Coil Consumption | Average Holding Value DC 3.5 watt |
| Conventional Free-air Thermal Current (Ith) | Main Circuit 20 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (115 V AC) Single Phase 5.8 ampere |
| General Use Rating UL/CSA | (300 V AC) 12 ampere |
| Horsepower Rating UL/CSA | (115 V AC) Single Phase 0.25 horsepower |
| Max Electrical Switching Frequency | (AC-1) 300 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | DIN-Rail |
| Number of Main Contacts NO | 4 |
| Package Gross Weight | 1.82 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Frequency (f) | Control Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt |
| Rated Operational Current AC-1 (Ie) | (220 / 240 V) 40 °C 20 ampere |
| Rated Operational Current AC-3 (Ie) | (230 V) 55°C 9 ampere |
| Rated Operational Power AC-3 (Pe) | (230 V) Three Phase 2.2 kilowatt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 64 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | BC6-40-00-16 Mini Contactor 48VDC |
| Extended Product Type | BC6-40-00-16 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


