Automation & Control

B7-30-10-F-01 Mini Contactor 24V 40-450Hz

Out of stock
    Product Id
    GJL1311003R0101
    The B7-30-10-F mini contactor is a compact 3 pole contactor with 1 auxiliary contact and flat pin connection. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.

    More about B7-30-10-F-01 Mini Contactor 24V 40-450Hz

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeMini Contactors
    Number of Aux Contacts NO1
    Number Of Poles3
    Rated Control Circuit Voltage (Uc)24V AC
    Ambient Air TemperatureOperation -25 ... +55 degree Celsius
    Coil ConsumptionAverage Holding Value 50 Hz 3.5 volt - ampere
    Conventional Free-air Thermal Current (Ith)Main Circuit 20 ampere
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Full Load Amps Motor Use(240 V AC) Single Phase 10 ampere
    General Use Rating UL/CSA(600 V AC) 16 ampere
    Max Electrical Switching FrequencyAC-1 300 cycles per hour
    Max Operating Voltage UL/CSAMain Circuit 600 volt AC
    Mounting TypeDIN-rail
    Number of Main Contacts NO3
    Package Gross Weight1.77 kilogram
    Package Height54 millimetre
    Package Length280 millimetre
    Package Width115 millimetre
    Rated Breaking Capacity AC-3 acc. to IEC 60947-4-18 x Ie / AC-3
    Rated Frequency (f)Control Circuit 400 hertz
    Rated Insulation Voltage (Ui)690 volt
    Rated Operational Current AC-15 (Ie)(120 V) 4 ampere
    Rated Operational Current AC-1 (Ie)(220 / 240 V) 40 °C 20 ampere
    Rated Operational Current AC-3 (Ie)(220 / 230 / 240 V) 55 °C 11.3 ampere
    Rated Operational Current DC-13 (Ie)(110 V) 0.7 ampere
    Automation & Control Rated Operational VoltageAuxiliary Circuit 12 ... 240 volt DC
    Rated Short-time Withstand Current (Icw)at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 ampere
    Terminal TypeFlat-Pin Connections
    Rated Making Capacity AC-3 acc. to IEC 60947-4-110 x Ie / AC-3
    Invoice DescriptionB7-30-10-F-01 Mini Contactor 24V 40-450Hz
    Extended Product TypeB7-30-10-F-01
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:B7-30-10-F-01 Mini Contactor 24V 40-450Hz
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.