Automation & Control
VBC7-30-01-05 Mini Rev.Contactor 220-240VDC
Out of stock
Product Id
GJL1313901R0015
The VBC7-30-01 mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, screw terminals and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 5.5 kW (AC-3). Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail or wall mounting.
More about VBC7-30-01-05 Mini Rev.Contactor 220-240VDC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Mini Contactors |
| Number of Aux Contacts NC | 1 |
| Number Of Poles | 4 |
| Rated Control Circuit Voltage (Uc) | 220-240V DC |
| Ambient Air Temperature | Operation -20 ... +55 degree Celsius, Storage -40 ... +80 degree Celsius |
| Coil Consumption | Average Holding Value DC 3.5 watt, Average Pull-in Value DC 3.5 watt |
| Conventional Free-air Thermal Current (Ith) | Main Circuit 20 ampere |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Full Load Amps Motor Use | (240 V AC) Single Phase 10 ampere, (440 ... 480 V AC) Three Phase 7.6 ampere |
| General Use Rating UL/CSA | (600 V AC) 16 ampere |
| Horsepower Rating UL/CSA | (208 V AC) Three Phase 3 horsepower, (220 ... 240 V AC) Single Phase 1.5 horsepower, (220 ... 240 V AC) Three Phase 3 horsepower, (440 ... 480 V AC) Three Phase 5 horsepower, (550 ... 600 V AC) Three Phase 5 horsepower |
| Max Electrical Switching Frequency | AC-1 300 cycles per hour, AC-15 600 cycles per hour, AC-3 600 cycles per hour, DC-1 600 cycles per hour, DC-13 600 cycles per hour, DC-3 600 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | DIN-rail, Screw |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 1.845 kilogram |
| Package Height | 54 millimetre |
| Package Length | 280 millimetre |
| Package Width | 115 millimetre |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie / AC-3 |
| Rated Frequency (f) | Main Circuit 60 hertz/Main Circuit 50 hertz/Main Circuit DC |
| Rated Insulation Voltage (Ui) | 690 volt, acc. to UL/CSA 600 volt |
| Rated Operational Current AC-1 (Ie) | (220 / 240 V) 40 °C 20 ampere, (220 / 240 V) 55 °C 16 ampere, (380 / 440 V) 40 °C 20 ampere, (380 / 440 V) 55 °C 16 ampere, (690 V) 40 °C 6 ampere, (690 V) 55 °C 6 ampere |
| Rated Operational Current AC-3 (Ie) | (380 / 400 V) 55 °C 11.5 ampere |
| Rated Operational Power AC-3 (Pe) | (220 / 230 / 240 V) 3 kilowatt, (400 V) 5.5 kilowatt, (440 V) 5.5 kilowatt, (500 V) 5.5 kilowatt, (690 V) 3 kilowatt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 12 ... 240 volt DC/Auxiliary Circuit 12 ... 500 volt AC, Main Circuit 690 volt AC |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 ampere |
| Terminal Type | Screw Terminals |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie / AC-3 |
| Invoice Description | VBC7-30-01-05 Mini Rev.Contactor 220-240VDC |
| Extended Product Type | VBC7-30-01-05 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


