Automation & Control
B7D-30-10-01 Mini Contactor 24 V DC - 3 NO - 0 NC - Screw Terminals
Out of stock
Product Id
GJL1317001R0101
The B7D-30-10 mini contactor is a compact 3 pole contactor with 1 auxiliary contact and screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications ... Show more
More about B7D-30-10-01 Mini Contactor 24 V DC - 3 NO - 0 NC - Screw Terminals
| Product Range | ElectroMagnetic Flowmeter |
|---|---|
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 1.82 kg |
| Package Height | 54 mm |
| Package Length | 280 mm |
| Package Width | 115 mm |
| Invoice Description | B7D-30-10-01 Mini Contactor 24 V DC - 3 NO - 0 NC - Screw Terminals |
| Extended Product Type | B7D-30-10-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


