RED615

Out of stock
Product Id
HBDCACADNJA1BNN11G
RED615

More about RED615

Technical Specification
Package Gross Weight 1.43 kg
Product Range MV Relays
Invoice Description RED615
Package Height 160 mm
Package Length 151.4 mm
Package Width 130 mm
Extended Product Type RED615
Total GST Percentage 18.00
HSN Number 8536 49 00
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:RED615
Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.