Switches & Sockets
IIK20306 PL 6A, 3Pin socket - Ivie (Silver Colour)
₹86.00
+ ₹100.00 shipping
Product Id
1SYK100001A1128
IIK20306 PL 6A, 3Pin socket
More about IIK20306 PL 6A, 3Pin socket - Ivie (Silver Colour)
MRP (Indian Rupees) | 368 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIK20306 PL 6A, 3Pin socket |
Product Range | Ivie |
Package Gross Weight | 0.125 kilogram |
Extended Product Type | IVIE |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹86.00
+ ₹100.00 shipping
|
|
||
|
₹118.00
+ ₹50.00 shipping
|
|
||
|
₹148.08
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹86.00
+ ₹100.00 shipping
|
|
||
|
₹118.00
+ ₹50.00 shipping
|
|
||
|
₹148.08
+ ₹70.00 shipping
|
|
Write Your Own Review