Distribution Enclosures
Consumer unit , Surface mounting, 12 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 320 mm x 155 mm
₹5,138.66
Product Id
1SL1202A00
MISTRAL65 transparent door 12 DIN modules GWT 650°C
More about Consumer unit , Surface mounting, 12 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 320 mm x 155 mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | 65P12X12 |
| Product Range | MISTRAL65 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 10.6 kilogram |
| Package Height | 525 millimetre |
| Package Length | 600 millimetre |
| Package Width | 400 millimetre |
| Invoice Description | MISTRAL65 tr. door 12M |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,138.66 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,138.66 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


