Distribution Enclosures
Consumer unit , Surface mounting, 36 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 430 mm x 155 mm
Out of stock
Product Id
1SL1205A00
MISTRAL65 transparent door 36 DIN modules in two rows GWT 650°C
More about Consumer unit , Surface mounting, 36 modules, 2 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 435 mm x 430 mm x 155 mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | 65P18X22 |
| Product Range | MISTRAL65 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 3.05 kilogram |
| Package Height | 530 millimetre |
| Package Length | 445 millimetre |
| Package Width | 330 millimetre |
| Invoice Description | MISTRAL65 tr. door 36M 2R |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
Write Your Own Review


