Distribution Enclosures
Consumer unit , Surface mounting, 4 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 152 mm x 117 mm
₹1,628.87
Product Id
1SL1200A00
MISTRAL65 transparent door 4 DIN modules GWT 650°C
More about Consumer unit , Surface mounting, 4 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 202 mm x 152 mm x 117 mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Extended Product Type | 65P04X12 |
| Product Range | MISTRAL65 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Package Gross Weight | 13.92 kilogram |
| Package Height | 525 millimetre |
| Package Length | 600 millimetre |
| Package Width | 400 millimetre |
| Invoice Description | MISTRAL65 transp. door 4M |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,628.87 Free delivery | ||||
| ₹1,685.04 Free delivery | ||||
| ₹1,909.00 + ₹100.00 shipping | ||||
| ₹1,941.00 + ₹450.00 shipping | ||||
| ₹2,134.38 + ₹450.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,628.87 Free delivery | ||||
| ₹1,685.04 Free delivery | ||||
| ₹1,909.00 + ₹100.00 shipping | ||||
| ₹1,941.00 + ₹450.00 shipping | ||||
| ₹2,134.38 + ₹450.00 shipping |
Write Your Own Review


