Distribution Enclosures
Consumer unit , Surface mounting, 8 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 232 mm x 155 mm
₹2,619.41
Product Id
1SL1201A00
MISTRAL65 transparent door 8 DIN modules GWT 650°C
More about Consumer unit , Surface mounting, 8 modules, 1 row(s), IP65, Door: Single, Plastic, Transparent, Dimensions: 250 mm x 232 mm x 155 mm
| MRP (Indian Rupees) | 6330 |
|---|---|
| Extended Product Type | 65P08X12 |
| Housing Material | Plastic |
| Mounting Type | Surface mounting |
| Color | Grey |
| Package Gross Weight | 12.82 kilogram |
| Product Range | MISTRAL65 |
| Invoice Description | MISTRAL65 transp. door 8M |
| Package Height | 525 millimetre |
| Package Length | 600 millimetre |
| Package Width | 400 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371098 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,619.41 Free delivery | ||||
| ₹2,484.61 + ₹450.00 shipping | ||||
| ₹2,620.00 + ₹450.00 shipping | ||||
| ₹2,915.00 + ₹450.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,619.41 Free delivery | ||||
| ₹2,484.61 + ₹450.00 shipping | ||||
| ₹2,620.00 + ₹450.00 shipping | ||||
| ₹2,915.00 + ₹450.00 shipping |
Write Your Own Review


