Energy Distribution
REF601, 1A, With Communication
Out of stock
Product Id
REF601BD446BB1NH
REF601 IEC Feeder Protection and Control
More about REF601, 1A, With Communication
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.43 kg |
| Package Height | 160 mm |
| Package Length | 151.4 mm |
| Package Width | 130 mm |
| Frequency | 50Hz |
| CT Secondary | 1A |
| VT Secondary | - |
| Communication | Yes |
| HMI | Yes |
| Invoice Description | REF601 IEC Feeder Protection and Control |
| Extended Product Type | REF601 IEC Feeder Protection and Control |
| Auxiliary Supply Voltage | 24-240V AC/DC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| Free delivery |
Write Your Own Review


