Energy Distribution
REF601, 1A, Without Communication
Product Id
REF601BD446NB1NH
REF601 IEC Feeder Protection and Control
More about REF601, 1A, Without Communication
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Frequency | 50Hz |
CT Secondary | 1A |
VT Secondary | - |
HMI | Yes |
Package Gross Weight | 1.43 kg |
Product Range | MV Relays |
Invoice Description | REF601 IEC Feeder Protection and Control |
Package Height | 160 mm |
Package Length | 151.4 mm |
Package Width | 130 mm |
Extended Product Type | REF601 IEC Feeder Protection and Control |
Auxiliary Supply Voltage | 24-240V AC/DC |
Total GST Percentage | 18.00 |
HSN Number | 8536 49 00 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
Free delivery
|
|
Write Your Own Review