Energy Distribution
REJ603 with HMI
Out of stock
Product Id
REJ603BB401NN31E
REJ603 Self-powered Feeder Protection
More about REJ603 with HMI
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | MV Relays |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.43 kg |
| Package Height | 160 mm |
| Package Length | 151.4 mm |
| Package Width | 130 mm |
| Frequency | 50Hz |
| CT Secondary | - |
| VT Secondary | - |
| HMI | Yes |
| Invoice Description | REJ603 Self-powered Feeder Protection |
| Extended Product Type | REJ603 Self-powered Feeder Protection |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 49 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| Free delivery |
Write Your Own Review


