Energy Distribution
REJ603 without HMI
Product Id
REJ603BB401NN3XE
REJ603 Self-powered Feeder Protection
More about REJ603 without HMI
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | MV Relays |
Frequency | 50Hz |
CT Secondary | - |
VT Secondary | - |
Package Gross Weight | 1.43 kg |
Product Range | MV Relays |
Invoice Description | REJ603 Self-powered Feeder Protection |
Package Height | 160 mm |
Package Length | 151.4 mm |
Package Width | 130 mm |
Extended Product Type | REJ603 Self-powered Feeder Protection |
Total GST Percentage | 18.00 |
HSN Number | 8536 49 00 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
Free delivery
|
|
Write Your Own Review