Automation & Control
Relé de sobrecarga, TF42-2,3, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 1,7 à 2,3A, Linha Avançada, ABB
₹2,293.00
Product Id
1SAZ721201R1031
Os relés de sobrecarga térmicos TF são dispositivos econômicos de proteção eletromecânica para o circuito principal. Eles oferecem uma proteção confiável para motores no caso de sobrecarga ou falha de fase. Os dispositivos possuem classe de Trip 10. Os relés térmicos de sobrecarga são relés de três polos com elementos de atuação bi-metálica.
More about Relé de sobrecarga, TF42-2,3, relé de sobrecarga tripolar bimetálico, classe 10, com ajuste térmico de 1,7 à 2,3A, Linha Avançada, ABB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TA-TF |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Number Of Poles | 3 |
| Rated Current (In) | 2.3A |
| Rated Operational Current (Ie) | 2.3A |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius, Operation Compensated -25 ... +60 degree Celsius, Storage -50 ... +80 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Mounting Type | Mounted on Contactor |
| Package Gross Weight | 0.145 kilogram |
| Package Height | 92 millimetre |
| Package Length | 78 millimetre |
| Package Width | 48 millimetre |
| Rated Frequency (f) | Auxiliary Circuit 50 hertz/Auxiliary Circuit 60 hertz/Auxiliary Circuit DC, Main Circuit 50 hertz/Main Circuit 60 hertz |
| Rated Insulation Voltage (Ui) | 690 volt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 600 volt AC / DC, Main Circuit 690 volt AC |
| Terminal Type | Screw Terminals |
| Setting Range (OLR) | 1.7-2.3A |
| Ampere Rating UL/CSA | 2.3 ampere |
| Invoice Description | TF42-2.3 Thermal Overload Relay Trip class 10, 1.70-2.30 A |
| Extended Product Type | TF42-2.3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,293.00 + ₹100.00 shipping | ||||
| ₹2,780.08 + ₹100.00 shipping | ||||
| ₹2,894.00 Free delivery |
| Product Catalog | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,293.00 + ₹100.00 shipping | ||||
| ₹2,780.08 + ₹100.00 shipping | ||||
| ₹2,894.00 Free delivery |
Write Your Own Review


