Automation & Control
CAL16-11D Auxiliary Contact Block
₹821.00
Product Id
SK829002-D
2 pole screw type right outer side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments
More about CAL16-11D Auxiliary Contact Block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | EK Contactors |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 18 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Product Class | Block Contactors Accessories |
| Rated Breaking Capacity acc. to IEC 60947-5-1 | 10 x Ie AC-15 |
| Rated Frequency (f) | Supply Circuit 60 50 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 6 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 4 ampere, (500 V) 1 ampere, (690 V) 1 ampere |
| Rated Operational Current DC-13 (Ie) | (125 V) 1.8 ampere, (24 V) 6 ampere, (250 V) 0.6 ampere, (48 V) 6 ampere, (72 V) 4 ampere |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 100 ampere, for 1 s 50 ampere |
| Invoice Description | CAL16-11D Auxiliary Contact Block |
| Extended Product Type | CAL16-11D |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹821.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹821.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


