Automation & Control
RC-EH800/110 110-415V AC Surge Suppressor
Out of stock
Product Id
SK829007-C
RC type surge suppressor designed to reduce overvoltage surge effects from coil operation
More about RC-EH800/110 110-415V AC Surge Suppressor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | EK Contactors |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 14 millimetre |
| Package Length | 300 millimetre |
| Package Width | 43 millimetre |
| Product Class | Block Contactors Accessories |
| Invoice Description | RC-EH800/110 110-415V AC Surge Suppressor |
| Extended Product Type | RC-EH800/110 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


