Automation & Control
VH145 Mechanical Interlock Unit
₹2,501.60
+ ₹70.00 shipping
(Inclusive of 18.00% GST)
Product Id
SK829071-A
Mechanical interlock for two horizontally mounted contactors designed to prevent one of the contactors from closing while the other contactor is closed
More about VH145 Mechanical Interlock Unit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | EK Contactors |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 10 ampere |
Rated Operational Current DC-13 (Ie) | (125 V) 1.8 ampere, (24 V) 6 ampere, (250 V) 0.6 ampere, (48 V) 6 ampere, (72 V) 4 ampere |
Rated Operational Current AC-15 (Ie) | (220 / 240 V) 6 ampere, (24 / 127 V) 6 ampere, (380 / 440 V) 4 ampere, (500 V) 1 ampere, (690 V) 1 ampere |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
Package Width | 30 millimetre |
Package Length | 120 millimetre |
Package Height | 200 millimetre |
Invoice Description | VH145 Mechanical Interlock Unit |
Product Range | EK Contactors |
Package Gross Weight | 0.28 kilogram |
Extended Product Type | VH145 |
Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,501.60
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,501.60
+ ₹70.00 shipping
|
|
Write Your Own Review